Ultrafast pulses have inherently broad bandwidths, making controlling chromatic dispersion critical
Group delay dispersion (GDD) of ultrafast optics must be finely controlled
Edmund Optics® designs and deposits ultrafast coatings with GDD values from -4,000 – 5,000 fs2
Dielectric highly-reflective and anti-reflective coatings as well as ultrafast-enhanced silver coatings

Highly-dispersive mirrors, low GDD optics, and beam expanders
Intra- and extra-cavity optics for high-power ultrafast lasers
3rd order dispersion of 0 fs3, or negative values down to -2500 fs3
Cost-effective ultrafast-enhanced silver coatings with R>99% and GDD as low as 0 ±20fs2 over common ultrafast wavelengths
GDD values below -100fs2 available through our strategic partner, UFI
Accurately measure GDD of multilayer ultrafast optics
Ultra-broadband spectral coverage ranging from 250nm to 2100nm
GDD accuracy of ±5 fs2 at angles of incidence between 0-70°
In-house experts with years of ultrafast optics manufacturing and ultrafast laser applications experience
Guidance in understanding what GDD, 3rd order dispersion, and other specifications are needed
Partnership with UltraFast Innovations for developing cutting-edge ultrafast coatings
Use our Quote Request Form to upload a drawing for quote
or fill out the General Request Form below to get in touch.
Thank you for inquiring about our manufacturing capabilities. We will be in touch shortly.
* The term dual use is often used to describe the types of items subject to the EAR (Export Administration Regulations). A dual use item is one that has civil applications as well as military or weapons of mass destruction (WMD)-related applications.