Our Tucson Advanced Design and Assembly Facility supports high-volume manufacturing through optical design, cleanroom assembly, and metrology.
The Edmund Optics® Tucson Advanced Design and Assembly Facility offers superior and sophisticated design and assembly services. At 22,284 sq. ft (2,070 m2), this state-of-the-art facility located in Tucson, Arizona features 2,195 sq. ft (204 m2) of ISO Class 6 cleanrooms for assembly, 800 sq. ft (74 m2) of ISO Class 7 cleanrooms for incoming inspection, an ISO Class 5 Precision Cleaning Line, and numerous testing capabilities such as modulation transfer function (MTF), straylight, laser beam profiling, thermal cycle, shock, and vibration.
Our skilled team of optical assembly technicians has extensive experience with high-performance systems in cleanroom facilities. U.S.-based customers now have access to more sophisticated commercial and ITAR compliant offerings at a regional location on the West Coast, in addition to other Edmund Optics facilities, domestically and internationally.
ISO 14644Class 6 and 7 Clean Rooms
Precision Optical Assemblies and Systems
Advanced optical assemblies designed for applications in machine vision, laser processing, and a number of technologically advanced industries require extremely precise manufacturing practices to achieve the most accurate specifications possible. Several of these techniques include active alignment for lens centering, point source microscopy for MTF testing, free-space optical system testing, far-field laser co-alignment and boresight testing, and double pass telescope testing.
Areas of Expertise
The Tucson Advanced Design and Assembly Facility was built to provide exceptional quality of service at every stage in the product development lifecycle. From design to full-scale production, our team of expert designers, project managers, and manufacturing engineers have solutions to even the most demanding applications. Facility personnel have exceptional experience in:
Specialized Testing Includes
Manufacturers of cutting-edge technology not only require the most accurate and precise manufacturing standards; they require the most advanced testing equipment for quality assurance metrology. Trusting that manufacturers can guarantee the highest level of quality starts with being able to test the highest level of performance. The Edmund Optics Tucson Advanced Design and Assembly Facility is able to measure component-to-system-level performance for optical systems.
Global Staff of Over 150 Engineers and Scientists
From UV to Visible to NIR, SWIR, MWIR, and LWIR
Emphasis on Designing for Manufacturability – from Prototype to Volume Production
Excel at Imaging, Projection, and Visual Systems
Used to Challenging Envelope Requirements
Well-Versed in Complex Optical Analysis, Including Stray Light Analysis