Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3734

15X Direct Measuring Pocket Microscopes


  • Inch or Metric Reticle
  • Erect Image Viewing
  • Ideal for General On-the-Spot Inspection

These 15X Direct Measuring Pocket Microscopes combine portability and excellent magnification in handheld sizes. They feature a true erect image and a more compact design than most other pocket microscopes. In addition, the shaft is shorter and the overall diameter of the eyepiece assembly is smaller than similar units, making it possible to carry them in a pocket or briefcase for use virtually anywhere. Stands 4 7/8" high, weighs 1.2 ounces. The 3/8" chrome shaft and 5/8" diameter acrylic base allow inspection in even the tightest spaces. Available with either inch or mm 90° crossline scale. English scale is 0.24" long with 0.0025" increments, and metric scale is 6mm long with 0.10mm increments.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×