Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2360

32mm Metric Center Drive Single Axis Translation Stages


Similar to our 1.25" ball bearing linear translation stages, but this compact series has metric mounting holes. Stages have mounting surface options with or without a centered thru-hole. All stages include a position lock. Fine screw drives offer finer resolution positioning and micrometer drives are used whenever a position readout is required. Two bracket options are available for X-Y-Z configurations. Stage includes screws for creating a X-Y stage. Brackets include screws for making X-Y-Z stages.

Technical Information

 
Stock No. A B C
#56-356 58mm 25mm 15mm
#56-358
#56-355 83mm 51mm 18mm
#56-357

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×