High-Power Bessel Beam Generation via Reflective Design
Eliminates Chromatic Dispersion for Ultrafast Laser Applications
Multiple Axicon Angles and Coating Options Available
Includes Manufacturer's Certificate of Specification Conformity
Can't find what you need?
From fast modifications to stock optics to custom designs, we can help you take your optical system from design to prototype to volume production. Contact us to get started today.
Cailabs Canunda Reflective Axicons are off-axis reflective axicons precision manufactured to produce a near-field Bessel beam from incident collimated light. Their unique reflective design eliminates chromatic dispersion, increasing performance in ultrafast high-power laser processing applications. Cailabs Canunda Reflective Axicons feature a standard diameter of 25.4mm and a set off-axis angle of 30° to facilitate system integration. These axicons are available in various dielectric coating options covering wavelengths from 480 to 1100nm, making them ideal for popular laser wavelengths and multiple Bessel beam dimensions.
Typical Intensity Profile of a Bessel Beam Produced by a Cailabs Reflective Axicon
Transverse Plot (left), Longitudinal Plot (right)
Energy Profile of a Magnified Axicon, Propagation Axis