Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3881

Coherent® Diamond FLQ-Series Fiber Lasers

Coherent® Diamond FLQ-Series Fiber Laser, #36-620

Coherent® Diamond FLQ-Series Fiber Laser, #36-620


×
  • Single Mode Beam Quality for Ultra-Fine Marking
  • High Peak Power up to 10kW
  • Repetition Rates Between 20-100kHz

Coherent® Diamond FLQ-Series Fiber Lasers are pulsed lasers that deliver ultra-fine, crisp marks for laser marking applications on metal and plastic surfaces. These fiber lasers have a fast-turn on time and a high peak power at repetition rates between 20-100kHz, maximizing their production throughput and marking capability. The Diamond FLQ-Series offers high process repeatability due to their industry leading pulse-to-pulse energy stability. Coherent® Diamond FLQ-Series Fiber Lasers are pumped by a maintenance-free, single-emitter laser diode and are designed to have no bleed-through power between laser pulses, preventing ghost lines and material damage. These efficient fiber lasers are ideal for marking, engraving, and micro-machining applications.

Note: Power supply (#36-622) sold separately and required for operation. An optional Diagnostic Controller (#36-621) that provides an interface to control the laser from a computer through USB connection is also available and sold separately.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×