Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2513

Photodiode Receiver Modules

Photodiode Receiver Module
Power Supply for Photodiode Receiver Modules
Photodiode Receiver Module and Power Supply (Sold Separately)

Photodiode Receiver Module

Power Supply for Photodiode Receiver Modules

Photodiode Receiver Module and Power Supply (Sold Separately)


  • Consists of Detector and Pre-Amplifier Electronics
  • Voltage Output Directly Proportional to Input Current
  • Visible, NIR, and UV-Enhanced Detectors Available

Our receiver modules simplify electro-optical system integration by combining a detector with dual-gain pre-amplifier circuitry in a compact package. By optimizing both in a single unit, electromagnetic interference is minimized without sacrificing package size or convenience. The built-in pre-amplifier electronics allow direct voltage readout of any UV, visible, or NIR source with an oscilloscope or data acquisition (DAQ) system. Applications include spectroscopy, camera triggering, laboratory experimentation, and industrial OEM integration. UV and VIS detectors are silicon; NIR detectors are InGaAs, PbS or PbSe. PbS and PbSe detectors require a modulated infrared signal for operation. Thermo Electrically Cooled options have improved temperature stability as well as higher signal to noise ratio. Signal is output via BNC connector and operating temperature is 22°C. DB-9 cable for use with power supplies (see below) is included. BNC cable available separately. Responsivity, noise, and bandwidth specifications are given for low / high settings.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×