Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3589

Ultrafast Laser Line Mirrors


  • Greater than 99% Reflectivity
  • 266nm - 1550nm Options Available
  • Low Group Delay Dispersion (GDD)

Ultrafast Laser Line Mirrors are designed for applications utilizing Er:Glass, Ti:Sapphire, or Ytterbium-doped femtosecond lasers. These mirrors are optimized for maximum reflection over broad wavelength ranges, balancing the Group Velocity Dispersion in the coating materials to yield a minimal Group Delay Dispersion (GDD). Ultrafast Laser Line Mirrors are designed for 0° and 45° angle of incidence and are ideal for beam steering applications.

Note: Please contact us for custom wavelengths, angles, and sizes

Laser Optics

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×