Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3365

Anti-Reflection (AR) Coated Plastic Windows


×
  • Visible Light Transmission >97%
  • Durable Material
  • Ideal for Medical and Industrial Applications

Our Anti-Reflection (AR) Coated Plastic Windows are a highly resistant, lightweight alternative to glass windows. Combining durability and high transmission, these windows are an ideal cost-effective solution for harsh environments and display protection. Optimized for both indoor and outdoor use, the Anti-Reflection (AR) Coated Plastic Windows are laminated with an AR coating to reduce glare and reflection while transmitting a high level of visible light.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×