Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3166

Banner Industrial LED Linear Arrays


  • Wide Selection of Colors and Lengths
  • Continuous or Strobed Operation Selectable
  • 10° Angular Spread
  • Sealed IP68 LED Linear Arrays Also Available

Banner Industrial LED Linear Arrays are ideal for illuminating large areas with maximum intensity. Arrays are available with a clear acrylic window or an acrylic diffusing window in a variety of color and length options. Compatible with standard DIN rail mounts, these high intensity LED linear arrays are easy to integrate into new and existing setups.

Note: Power supply and cabling (sold separately) are required for operation.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×