The FLIR Ex Series delivers professional-grade thermal imaging in a rugged, handheld design built for demanding field environments. Offering industry-leading infrared resolution and wide temperature measurement ranges up to 550°C (1022°F), the E5 Pro, E6 Pro, and E8 Pro models are ideal for maintenance, building inspections, electrical diagnostics, HVAC servicing, and industrial troubleshooting. The E5 Pro (160 × 120 resolution) provides reliable thermal imaging for general inspections, the E6 Pro (240 × 180 resolution) offers enhanced resolution for identifying smaller temperature variations, and the E8 Pro (320 × 240 resolution) delivers the highest clarity and thermal sensitivity for advanced diagnostics. Built-in Wi-Fi connectivity allows for fast image transfer, reporting, and data sharing directly from the field, streamlining workflows and improving efficiency. With precision thermal sensitivity down to 0.04°C on the E8 Pro, users can detect subtle heat patterns and prevent equipment failures before they occur. The Ex Series combines FLIR’s trusted infrared technology with durability and portability, making it a top choice for professional thermal imaging applications.
| Model | E5 Pro | E6 Pro | E8 Pro |
| Resolution | 160 × 120 (19,200 pixels) | 240 × 180 pixels (43,200 pixels) | 160 x 120 (19,200 pixels) |
| Temp Range | -20°C to 400°C (-4°F to 752°F) | -20°C to 550°C (-4°F to 1022°F) | -20°C to 550°C (-4°F to 1022°F) |
| Thermal sensitivity | <0.06°C | <0.05°C | <0.04°C |
Accuracy: ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®