Haas Laser Technologies BA-CAM Beam Analyzer Cameras deliver precise, measurement and monitoring of continuous wave (CW) and pulsed laser sources. Designed in accordance with ISO 13694 standards for laser and laser-related equipment, the BA-CAM provides accurate spatial beam characterization to ensure optimal laser system performance. Offering detailed analysis of beam profile, circularity, centroid location, ellipticity, clip levels, flatness factor, and plateau uniformity, this analyzer enables early detection of alignment issues or system degradation. Haas Laser Technologies BA-CAM Beam Analyzer Cameras are designed without moving components, ensuring high reliability and providing instantaneous feedback on the laser beam and related optical elements.