Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3380

Infrared (IR) Windows Kit


×
  • 7 Different 25mm Diameter IR Material Windows
  • Ideal for Laboratories
  • Fully Assembled in Foam Lined Wooden Boxes

Our Infrared (IR) Windows Kit contains a 25mm diameter window from our 7 most popular IR window families: Calcium Fluoride, Germanium, Magnesium Fluoride, Sapphire, Silicon, Zinc Selenide and Zinc Sulfide.

All windows are packaged in a precision cut, hard-cased protective wooden box that is ideal for storing optical components. The wooden box is constructed of Beachwood and Birchwood materials and includes foam lining, felt feet, and brass hinges and latches.

Technical Information

Contents of Kit
Substrate Coating Stock No.
Calcium Fluoride (CaF2) None #47-683
Germanium (Ge) 3 - 12μm AR, <5% per Surface #62-645
Magnesium Fluoride (MgF2) None #64-094
Sapphire None #43-369
Silicon (Si) 3 - 12μm AR, <5% per Surface #47-942
Zinc Selenide (ZnSe) 3 - 12μm AR, <5% per Surface #47-938
Zinc Sulfide 3 - 12μm AR, <5% per Surface #64-145

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×