Milbond Adhesive System is an elastomeric-epoxy adhesive system for most glass-to-metal bonding applications. The kit includes two components (parts A and B) of adhesive and a 50-foot length of monofilament spacer material that can be used to maintain a bond layer thickness of 0.015" (0.38mm). This kit is used for substrates that will not be subjected to very hostile environments. Milbond Adhesive System can also be used in glass-to-glass, glass-to-plastic, metal-to-plastic, and metal-to-metal bonding. Contents: 400g of epoxy and 1,322 sq. in. of spacer coverage.
Note: Not recommended for use on anodized aluminum surfaces.