Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2478

National Instruments™ FireWire Driver/Board-Driver Combinations


For maximum bandwidth of high-resolution MegaPixel cameras, the NI FireWire and Gigabit Ethernet (GigE) capture cards are capable of 400Mb/s and 1000Mb/s respectively, to transmit data from large sensors at high frame rates. The NI FireWire and GigE capture cards each use a single cable to transmit both data and power. Many FireWire and Gig-E cameras have a second port, for daisy chaining multiple cameras into a single capture card connection. Plug-and-Play connections make setup, and image capture quick and easy. Both capture boards include NI Vision Acquisition software that allows for image capture and basic image controls, such as brightness and contrast adjustment. For measurement applications, consider using the NI Vision Builder software. Compatible with Windows® 2000/NT/XP operating systems.

NI PCI-8252, FireWire.a Driver/PCI Board Package

  • 400 Mb/s Bandwidth
  • Three FireWire.a Ports
  • NI-IMAQ driver software for IEEE 1394

NI PCI-8254R FireWire.a Driver and I/O Board Package

  • Two FireWire.a Ports
  • Communicate Triggers and Results Via 29 Digital I/O Lines
  • Acquire From Up to 16 FireWire Cameras
  • Reconfigurable DIO with LabVIEW FPGA
  • NI Vision Acquisition software (included)

Ni Gigabit Ethernet Board

  • Optimized for Low CPU Load
  • Up to 1000 Mb/s Data Transfer Rate

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



SSL, SSL Certificates, Secure Sockets Layer