Optotune ICC Current Controllers allow for control of Optotune Focus Tunable Lenses delivering ±500mA of current (up to 4 lenses can be controlled with ICC-4C-500), or of Optotune’s Beam Shifters and Fine Steering Mirrors (ICC-4C-2000). The controller features a variety of interfaces to facilitate easy communication with existing machine vision systems, including USB, UART, I2C, Ethernet, and analog input. The Optotune Cockpit GUI is used to easily drive the controller over USB or ethernet with Python and C# SDKs available for further user integration. Optotune ICC Current Controllers are ideal for machine vision applications and for using multiple liquid lenses to simplify control and wiring. These controllers also offer the ability to control LEDs, laser diodes, thermo-electric coolers (TECs), or other devices requiring accurate current control. The extension kit #22-409 is required for driving Optotune Focus Tunable Lenses with FPC connectors using the ICC-1C or ICC-4C-500, and the extension kit #23-718 is required for driving Beam Shifters and Fine Steering Mirrors with the ICC-4C-2000.
| OPTOTUNE ICC-4C-500 CONTROLLER PRODUCTS | |||
| Stock Number | Description | Contents | Notes |
| #22-408 | ICC-4C-500 Controller |
|
Used to control up to 4 Optotune lenses with Hirose connectors simutanously (up to ±500 mA per channel). Power supply sold separately and required (#22-410). To control Optotune lenses with FPC connectors, #22-409 is also required. For I/O input, users must supply their own I/O connector. |
| #22-409 | ICC-4C-500 Extension Kit |
|
Used with the ICC-4C-500 Controller (#22-408) to control up to 4 Optotune lenses with FPC connectors simutaneously. Plugs directly into the auxilary output connector, or with included extension cable. |
| #22-410 | ICC-4C Power Adapter |
|
Includes AC/DC adapter that interfaces with the ICC-4C and US main cable. |
| OPTOTUNE ICC-4C-2000 CONTROLLER PRODUCTS | |||
| Stock Number | Description | Contents | Notes |
| #23-717 | ICC-4C-2000 Controller |
|
Used to control Optotune's XPR Beam Shifters, BSW-20 Beam Shifters, and FMR-20 Fine Steering Mirrors. Provides 4 independent channels with ±2 A per channel. Power supply and extension kit sold separately and required (#23-718 and #22-410). For I/O input, users must supply their own I/O connector. |
| #23-718 | ICC-4C-2000 Extension Kit |
|
Used with the Optotune ICC-4C-2000 controller to interface with XPR, BSW-20, and FMR-20 products through FPC inteface. Plugs directly into the 34-pin output connector, or with included extension cable. |
| #22-410 | ICC-4C Power Adapter |
|
Includes AC/DC adapter that interfaces with the ICC-4C and US main cable. |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act