Shock Absorbing Sorbothane® Sheets are 1/8” thick and available as either 6” x 12” or 12” x 12” sheets of solid material that mimics the characteristics of a liquid by absorbing shock in all directions when struck. A 6” x 12” version is available with pressure sensitive adhesive (PSA) which features a thin polyester film for dimensional stability and improved handling. These sheets are designed to absorb up to 95.5% of impact energy and will reform to its original shape. Shock Absorbing Sorbothane® Sheets are rated at 70 Durometers though can be easily cut to shape using scissors or a knife. These sheets are ideal for applications requiring Edge-to-Edge Vibration and Shock Padding or for Isolating Components.
Products
Accessories
Related Products
Resources
;
Please select your shipping country to view the most accurate inventory information, and to determine the correct Edmund Optics sales office for your order.