Edmund Optics' VIS-NIR cameras offer high-performance imaging across the visible and near-infrared spectrum, typically covering wavelengths from 400nm to 1000nm. These cameras are designed to provide sensitivity in low-light conditions and enable imaging through NIR-transmissive materials. This selection includes models from industry leaders like Allied Vision, FLIR, Basler, IDS Imaging, and Teledyne DALSA. Available sensor formats range from 1/2.5" up to 1", with resolutions up to 5.3MP. Choose from interfaces such as USB and GigE to meet your specific system requirements. Whether used for machine vision, agricultural sorting, biomedical diagnostics, or general-purpose inspection, these VIS-NIR cameras deliver the precision and flexibility needed for demanding imaging tasks. Compact designs and board-level options also support embedded and space-constrained applications.