Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3620

Zaber™ Motorized Gimbal Mount with Built-In Controller


  • Two-Axis Gimbal Mount with ±7° of Rotation
  • Features Built-In Controller
  • Can be Controlled Manually or via RS-232 Serial Interface

The Zaber™ Motorized Gimbal Mount with Built-In Controller is a high resolution, computer-controlled gimbal mount that is designed to hold 25mm or 1" optical components. The motorized gimbal mount utilizes two built-in controllers that can be manually or digitally driven using a RS-232 connection to easily and independently manipulate each axis of rotation. The motorized gimbal mount features a sapphire seat to provide accurate positioning and repeatability, and an M6 threaded hold aligned at the center of rotation for easy mounting and integration into an optical system. Multiple motorized gimbal mounts can be daisy chained together or with other Zaber™ stages or mounts for multi-axes arrangement.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×