Basic Principles of Raman Scattering and Spectroscopy
Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics
Using Fluorescence Correlation Spectroscopy (FCS) and Improved Filter Technology to Track Unknown Intracellular Activity via Proteins and Nucleic Acids
I would like to view the side profile of a 140μm diameter glass fiber under a microscope. I am having some difficulty resolving the fiber’s border, is there any special lighting technique to use?
Using IR Spectroscopy for Counterfeit Drug Detection
Infrared spectroscopy is used to detect harmful chemicals in counterfeit drugs making it critical to combat the opioid crisis, in the field or the lab.
Fluorescence microscopy can be influenced by product or specification differences, which can be seen using comparative images. Learn more at Edmund Optics.
Modular accessories adapt the Spectrolight Mighty Light Illuminator for tuning to a specific wavelength, fiber coupling, collimating, homogenizing, and more
TECHSPEC® C Series Fixed Focal Length Lenses from Edmund Optics
The TECHSPEC® C Series Fixed Focal Length Lenses are high-resolution FA lenses designed and manufactured by Edmund Optics for use in machine vision factory automation and inspection applications.
The Mighty Light is a self-contained, low-noise, tunable source of broadband visible and NIR light featuring a tungsten halogen lamp and output power up to 2W
Semiconductor supermirrors offer high reflectivity and outperform many IR mirrors on the market. Learn more about these new supermirrors at Edmund Optics.
What is the difference between Rowland circle and polychromator mounts for gratings?
Understanding Rowland circle and polychromator mounts for diffraction gratings is important for selecting the proper concave grating for your application.