New
Olympus LED Transmitted Light Illumination Bases
Olympus LED Transmitted Light Illumination Bases
- Single or Quad Position LED Turret Options Available
- Multi-Contrast Cartridge System
- Cool, Efficient LED Lighting with a 60,000-Hour Lifespan
- Slim, Ergonomic Design
Point Source Microscope
- High Precision Inspection Tool Without Interferometers
- Measures Radius of Curvature, Checks Lens Orientations
- Portable And USB-Powered
- Enables Precise Optical Alignment
Digital Microscope
- Compact Solution for Digital Inspection
- Magnification Range 8x-25x
- Image and Video Capture
- USB Mode and Software Included
Opto IM Compact M Digital Microscope Modules
- Digital Microscope with Integrated Optics, Color or Monochrome Camera, and Illumination
- Plug & Play USB3.1 Interface
- Image Capture Software and SDK Included
- Calibration and Particle Targets Available
Opto IM Profile M Digital Microscope Modules
- Digital Microscope with Integrated Optics, Color or Monochrome Camera, and Illumination
- Plug & Play USB3.1 Interface
- Image Capture Software and SDK Included
- Calibration and Particle Targets Available
Automated Upright Microscope
- Compatible with the Zaber™ Motion Library and μManager Open-Source Microscopy Software
- Supports Olympus, Nikon, Zeiss or Edmund Optics TECHSPEC® 120i Objectives
- Motorized XY Travel and Z-focus Movement
- Ideal for Epifluorescence and Brightfield Microscopy Applications
Olympus CX43 Biological Microscope
- Ergonomically Designed for Long Observation Periods
- Ideal for Brightfield and Darkfield Observation of Biological Specimens
- Trinocular Design Available for Camera Compatibility
- Compatible with Olympus Plan Achromatic Objectives
Mitutoyo FS70 Inspection Microscope
- Utilizes Mitutoyo Infinity Corrected Objectives
- Trinocular Design Allows for Easy Video Adaptation
- Turret Accepts up to Four Objectives
- Objectives and Light Source Sold Separately
Olympus SZ51 and SZ61 Zoom Stereo Microscopes
- Variable Magnification Ranges
- Trinocular Design Available for Camera Compatibility
- Multiple Mounting Stands and Configurations
- Olympus SZX7 Zoom Stereo Microscope is Also Available
Olympus SZX7 Zoom Stereo Microscope
- 7:1 Zoom Ratio with Video Adaptability
- Long Working Distances
- Accessories Expand Magnification from 4X – 336X
- Olympus SZ51 and SZ61 Zoom Stereo Microscopes Also Available
Economical Dual Magnification Microscopes
- 20X and 40X Magnification
- 360 degree rotatable head
- Built in Quartz Halogen Incident and Transmitted Illumination
- Dust Cover
Edmund Optics Zoom Inspection Microscope Heads
- Continuous 4:1 Zoom Range
- Magnifications as High as 200X
- Video Capable
- Fixed Working Distance
Z Series Modular Zoom Stereo Microscopes
- Capable of Achieving Magnifications from 2.4X - 320X
- Modular Design for Maximum Customizability
- Ergonomic Option to Prevent Repeat Use Injuries
- Requires #88-609 for 0.3X or 0.5X Objectives
Zoom Stereo Trinocular Microscope
- 10X to 40X Zoom Magnification
- Large Stable Stand
- Built in Quartz Halogen Incident and Transmitted Illumination
- Dust Cover