Magnesium Fluoride (MgF2) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Excellent Transmission from 120nm to 7μm
- Rugged and Durable
- Resistant to Chemical Etching
VUV Neutral Density (ND) Filters
- Consistent Transmission from 120-200nm
- Optical Densities Ranging from 0.3 to 3.0
- Ideal for Raman Spectroscopy and Excimer Lasers
Clearance
ISP Optics Magnesium Fluoride (MgF2) Windows
ISP Optics Magnesium Fluoride (MgF2) Windows
- Excellent Transmission from 0.12 to 7μm
- Rugged and Durable
- Resistant to Chemical Etching