eo_logo
 
Product added to cart
Filter

Silicon Optics

Silicon Optical Components are used in a variety of infrared applications operating in the 1.2 - 7μm wavelength range, including NIR imaging or IR spectroscopy. Silicon’s low density (2.329 g/cm3) is ideal for use in weight-sensitive applications. Silicon features a Knoop hardness of 1150, making Silicon Optical Components harder, less brittle alternatives to comparable Germanium Optical Components.

Edmund Optics features a wide variety of Silicon Optical Components, including optical lenses, optical filters, or windows. Silicon optical lenses are ideal for collimation or focusing applications that utilize monochromatic light. These lenses are available in a range of sizes or focal lengths for a wide variety of application needs. Silicon lens kits are also available. Silicon optical filters, which are integrated into IR applications such as FTIR spectroscopy, are used to transmit or block a specific range of IR wavelengths. Silicon windows are available uncoated or with a 3 - 5μm antireflection coating.

New Ultrafast-Enhanced Silver Coated Silicon Laser Mirrors Ultrafast-Enhanced Silver Coated Silicon Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Silicon Substrate for Thermally Demanding Ultrafast Setups
  • Ideal For Ti:Sapphire- and Yb-Based Ultrafast Laser Systems
  • Designed For Ultrafast Pulse Reflection Where Low Dispersion is Critical
  • < 30fs² GDD in Target Wavelength Ranges
New ISP Optics Silicon (Si) Aspheric Lenses ISP Optics Silicon (Si) Aspheric Lenses
  • Transmission from 1.2 - 7μm
  • Diffraction-Limited Performance
  • Available Uncoated or HDAR Coated for 3 - 5μm
High Contrast IR Wire Grid Polarizers High Contrast IR Wire Grid Polarizers
  • AR Coated for Superior Transmission
  • High Heat Resistance with Low Thermal Expansion
  • Feature Wide Angle of Incidence Range without Performance Loss
Infrared (IR) Longpass Filters Infrared (IR) Longpass Filters
  • Coated on Silicon or Germanium Substrates
  • Ideal for Isolating Broad Spectral Regions
  • Durable, First-Surface Coatings
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Silicon (Si) Windows Silicon (Si) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Transmission from 1.2 - 7μm
  • Available Uncoated or AR Coated for 1.65 - 5μm
  • Ideal for Weight Sensitive Applications
Silicon Aspheric Lenses Silicon Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Diffraction-Limited Performance
  • Low Density and Dispersion
  • Ideal for Weight Sensitive IR Applications
  • Available with BBAR (1650-3000nm) or Mid-Wave Infrared (3000-5000nm) AR Coatings
Silicon Plano-Convex (PCX) Lenses Silicon Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Wavelength Range of 1.2 - 7μm
  • Low Density and Dispersion
  • Focal Lengths of 25 – 250mm Available
  • Additional Infrared Lenses Available in Popular Substrates
Silicon Substrate Gold Mirrors Silicon Substrate Gold Mirrors
  • Excellent Thermal Stability
  • Ideal for Weight Sensitive Applications
  • Increased Durability over Glass Substrate Mirrors
Infrared (IR) Shortpass Filters Infrared (IR) Shortpass Filters
  • ≥85% Average Transmission over a Broad Infrared Wavelength Range
  • OD ≥3.0 Blocking Across Rejection Band
  • Common Wavelengths for Environmental and Medical Applications
Clearance ISP Optics Diamond-Like Carbon (DLC) Coated Silicon Windows ISP Optics Diamond-Like Carbon (DLC) Coated Silicon Windows
Infrared (IR) Bandpass Filters Infrared (IR) Bandpass Filters
  • Ideal for Gas Analysis
  • Center Wavelengths of 2.7-12.4μm
  • Single Substrate Interference Filter
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Clearance ISP Optics Silicon (Si) Windows ISP Optics Silicon (Si) Windows
  • Transmission from 1.2 - 7μm
  • Available Uncoated or HDAR Coated for 3 - 5μm
  • Ideal for Weight Sensitive Applications
Clearance ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses
  • High Numerical Apertures
  • Ideal for Fiber and LED Coupling
  • Available with Fused Silica, Si, CaF2, or ZnSe Substrates
Clearance ISP Optics Silicon (Si) Plano-Convex (PCX) Lenses ISP Optics Silicon (Si) Plano-Convex (PCX) Lenses
  • High-Durability Anti-Reflection (HDAR) Coated for 3 - 5μm
  • Ideal for Weight Sensitive Applications
  • Available Focal Lengths from 25.4 – 500mm
;