eo_logo
 
Product added to cart

Plano-Convex (PCX) Lenses

Plano-Convex (PCX) Lenses are Optical Lenses with a positive focal length. Plano-Convex Lenses are ideal for light collimation or for focusing applications utilizing monochromatic illumination, in a range of industries including industrial, pharmaceutical, robotics, or defense. PCX Lenses have one convex surface. For maximum efficiency, the second, plano (flat) surface should face the desired focal plane. Plano-Convex lenses are commonly used in a wide range of applications or industries.

Edmund Optics offers the world’s largest inventory of off-the-shelf optical components, which includes a large variety of Plano-Convex Lenses. Edmund Optics’ PCX lenses are available in a range of coating or substrate options. Anti-reflection coatings range from the Ultraviolet (UV) to the Infrared (IR), including UV-AR, UV-VIS, MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, or Telecom-NIR. Additional coatings designed specifically for laser wavelengths, such as 266nm, 355nm, 532nm, or 1064nm are also offered. Germanium (Ge), Silicon (Si), or Zinc Selenide (ZnSe) substrates are ideal for Infrared (IR) applications.

Filter
Standard Plano-Convex (PCX) Lenses Standard Plano-Convex (PCX) Lenses
  • Our Largest Selection of PCX Lenses for Applications between 350-2200nm
Fused Silica Plano-Convex (PCX) Lenses Fused Silica Plano-Convex (PCX) Lenses
  • Fused Silica Substrates for High UV Transmission and Low Thermal Expansion
TECHSPEC Zinc Selenide (ZnSe) Plano-Convex (PCX) Lenses UV and IR Plano-Convex (PCX) Lenses
  • Lenses Designed for Optimal Performance in the UV and IR
Plano-Convex (PCX) Laser Lenses Plano-Convex (PCX) Laser Lenses
  • Lenses Optimized for use with Lasers, featuring Higher Precision Substrates and V-Coat Laser Line AR Coatings