Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 6 Products in Family

1064nm 2W High Power Fiber-Coupled Laser

Stock #33-037
€7,995.00
×
Qty 1
€7,995.00
Connector:
SMA
Length of Cable (m):
0.5
Modulation Frequency (kHz):
DC-20, TTL
Dimensions (mm):
119.4 L x 248.9 W x 320.0 H
Cooling Method:
TE Cooled with forced air
Input Voltage (V):
100 - 240 AC
Wavelength (nm):
1064
Output Power (mW):
2000.00
Output Power (W):
2.00
Beam Divergence (NA):
0.22, Nominal
Laser Class - CDRH:
IV
Bandwidth (nm):
<5 (FWHM)
Color:
Infrared
Fiber Diameter (μm):
400.00
Operating Humidity:
5 to 95%, non-condensing
Operating Temperature (°C):
+10 to +30
Output Type:
Fiber-Coupled
Type of Laser:
Diode
Wavelength Tolerance (nm):
±5
Weight (kg):
3.00

Regulatory Compliance

RoHS:

Product Description

Stated maximum output power is at fiber tip face. All units are sealed in a box and the diode-fiber interface are not accessible. The fiber pigtail at the laser interface is not removable.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×