Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 57 Products in Family

10mm Dia x 52mm FL, Grade 1, Plano-Convex Lens

Stock #43-681 Clearance
×
€8.50
Qty 1
€8.50
Qty 2
€5.95
Volume Pricing
Request a Quote
Diameter (mm):
10.00
Effective Focal Length EFL (mm):
52.00
Coating:
Anti-Reflection Coating
f/#:
5.2
Numerical Aperture NA:
0.10
Type:
Plano-Convex Lens

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Plano-convex (PCX) lenses have one flat and one outward curved face. They have a positive focal length, making them ideal for collecting and focusing light in imaging applications.

1 - 24.9mm Experimental Quality Plano-Convex (PCX) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×