Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 32 Products in Family

12.5mm Dia. x 50mm FL, Commercial Grade, Achromatic Lens

Stock #27-264 Clearance
×
€32.50
Qty 1-5
€32.50
Qty 6
€26.00
Volume Pricing
Request a Quote
Diameter (mm):
12.50 +0.00/-0.10
Effective Focal Length EFL (mm):
50.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
47.70
Focal Length Specification Wavelength (nm):
587.6
Clear Aperture CA (mm):
≥10.625
Centering (arcmin):
6.00
Center Thickness CT 1 (mm):
3.50
Center Thickness CT 2 (mm):
1.10
Center Thickness Tolerance (mm):
±0.10
Radius R1 (mm):
32.20
Radius R2 (mm):
25.83
Radius R3 (mm):
77.73
Edge Thickness ET (mm):
3.74
f/#:
4.00
Numerical Aperture NA:
0.13
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Type:
Achromatic Lens
Wavelength Range (μm):
0.4 - 0.7

Regulatory Compliance

RoHS:

Product Family Description

Achromatic doublet lenses consist of two optical components cemented together to form an achromatic doublet which is optimized to correct for on-axis spherical and chromatic aberrations. Achromatic doublet lenses are far superior to simple lenses for multi-color ("white light") imaging. MgF2 anti-reflection coating offers improved transmission in the visible spectrum.

Commercial Grade Achromatic Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×