Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 2 Products in Family

20 x 28.28mm Commercial Grade Elliptical Mirror

Stock #27-591 Clearance
×
€27.90
Qty 1-10
€27.90
Qty 11
€26.50
Volume Pricing
Request a Quote
Minor Axis (mm):
20.0
Major Axis (mm):
28.28
Surface Accuracy:
λ/2
Substrate:
Float Glass
Dimensions (mm):
20.0 x 28.28
Dimensional Tolerance (mm):
±0.25
Coating Specification:
Ravg >85% @ 400 - 700nm
Coating:
Protected Aluminum (400-2000nm)
Thickness (mm):
5.50
Thickness Tolerance (mm):
±0.25
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:

Product Family Description

  • Feature Standard Designs and Specifications
  • Present a Circular Profile When Oriented at 45°
  • For More Options, View Precision Quality Elliptical Flat Mirrors

Elliptical flat mirrors are designed to present a circular profile when oriented at 45°. This feature makes them excellent for light bending/folding applications in technical and astronomical applications. Top surfaces are coated with metallic mirror coating. Rear surface is fine ground for maximum durability. Surface is accurate to λ/2. Elliptical flat mirrors are ideally suited for systems where alignment time is an important consideration.

Commercial Grade Elliptical Mirrors offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×