Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 14 Products in Family

21mm Diameter, Metric Thickness Gauge, Contact Reticle

Thickness Guage

Thickness Guage

Stock #32-519
€60.00
Qty 1-1
€60.00
Qty 2
€55.00
Volume Pricing
Request a Quote
Angle Tolerance (arcsec):
±1
Diameter (mm):
21.00 ±0.05
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
2.28
Thickness Tolerance (mm):
±0.127
Type:
Metric Thickness Gauge
Line to Line Accuracy (μm):
±2
Bevel:
Protective bevel as needed
Parallelism (arcsec):
<30
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness:
3 - 4λ

Regulatory Compliance

Reach 174:
RoHS:

Product Description

Metric Scale: ½ Solid Bar, ½ Bracket Gauge: 13 line widths of 0.04mm to 0.10mm, 0,15mm, 0.20mm, 0.25mm, 0.30mm, 0.35mm, 0.40mm.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×