Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 156 Products in Family

25.4mm Dia. 514.5nm λ/4 Quartz Waveplate Multiple Order

Stock #43-690
€280.00
Qty 1-5
€280.00
Qty 6
€240.00
Volume Pricing
Request a Quote
Retardance:
λ/4
Retardance Tolerance:
±λ/200
Design Wavelength DWL (nm):
514.5
Clear Aperture CA (mm):
15.00
Diameter (mm):
25.40
Type:
Multiple Order Waveplate
Surface Quality:
10-5
Transmitted Wavefront, P-V:
λ/10
Coating:
Laser V-Coat (514.5nm)
Coating Specification:
Rabs <0.25% @ 514.5nm
Construction:
Crystalline
Housing Tolerance (mm):
+0/-0.25
Parallelism (arcsec):
0.5
Substrate:
Crystal Quartz
Thickness (mm):
7.80
Temperature Coefficient (λ/°C):
0.0015

Regulatory Compliance

Reach 174:
RoHS:

Product Family Description

  • Zero Order and Multiple Order Waveplates
  • λ/4 and λ/2 Retardance
  • Mounted in Black Anodized Aluminum Frame
  • Zero Order Polymer Waveplates Also Available

Available in multiple order and zero order, Quartz Waveplates (Retarders) are ideal for a range of applications. Multiple order waveplates are ideal for applications where the wavelength deviates less than ±1% from the design wavelength of the waveplate. For applications with a greater than ±1% deviation, zero order waveplates are recommended due to their increased bandwidth and lower sensitivity to temperature change. To ease system integration, the fast axis is marked on the edge of the mount.

Laser Optics

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×