Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 8 Products in Family

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
2.5" Dia. x 25" FL Protected Alum, Spherical Mirror

Stock #40-913 Clearance
×
€255.00
×
Qty 1-9
€255.00
Qty 10
€229.50
Volume Pricing
Request a Quote
Substrate:
Focal Length Tolerance (%):
±2
Surface Quality:
60-40
Surface Accuracy:
λ/8
Diameter (inches):
2.5
Diameter (mm):
63.50 +1.0/-0
Diameter Tolerance (inches):
+0.04/-0
Effective Focal Length EFL (inches):
25.0
Effective Focal Length EFL (mm):
635.00
Aperture (f/#):
f/10
Coating:
Protected Aluminum (400-2000nm)
Coating Specification:
Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Coating Type:
Metal
Back Surface:
Ground
Edge Thickness ET (inches):
0.38
Edge Thickness ET (mm):
9.65
Edge Thickness Tolerance (%):
+0.0/-10
Type:
Spherical Mirror
Typical Energy Density Limit:
0.3 J/cm2 @ 532nm & 1064nm, 10ns
Wavelength Range (nm):
400 - 2000

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for Multispectral Focusing Applications
  • Variety of Coating Options Offered
  • Multiple Sizes Available
  • λ/4 Spherical Mirrors Also Available

TECHSPEC® λ/8 Precision Spherical Mirrors are designed for research and technical OEM applications in the UV, visible, or IR ranges. Each size is available uncoated or with one of our various reflective mirror coatings.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×