Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 8 Products in Family

27mm Diameter, Dashed Crosshair, Contact Reticle

Dashed Crosshair

Dashed Crosshair

Stock #39-445
€60.00
Qty 1
€60.00
Qty 2
€55.00
Volume Pricing
Request a Quote
Angle Tolerance (arcsec):
±1
Diameter (mm):
27.00 ±0.05
Line Thickness (μm):
25.00
Surface Quality:
60-40
Thickness (mm):
2.28
Thickness Tolerance (mm):
±0.127
Type:
Dashed Crosshair
Line to Line Accuracy (μm):
± 2
Centering (mm):
0.25
Line Thickness Tolerance (μm):
±13
Surface Flatness:
3 - 4λ

Regulatory Compliance

Reach 174:
RoHS 2015:

Product Description

Dashed crosshair lines. Each dash and blank is 1mm long.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×