Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 3 Products in Family

3.25" Dia. 2 Pack Brown Polarizing Film

Stock #38-498 Clearance
×
€29.00
Qty 1
€29.00
Volume Pricing
Request a Quote
Type:
Linear Polarizer
Diameter (mm):
82.55
Thickness (inches):
0.03
Thickness (mm):
0.76
Transmission (%):
22.00
Diameter (inches):
3.25
Construction:
Polarizing Film
Substrate:
Film
Color:
Brown
Number of Sheets:
2.00

Regulatory Compliance

RoHS:

Product Description

See technical information tab for more information on color and transmission.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×