Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 4 Products in Family

3" x 3" Stage Size Lab Lift

Stock #36-282
€189.00
Qty 1
€189.00
Type of Movement:
Single Axis
Type:
Universal
Type of Drive/Graduation :
Lead Screw: No Graduations
Stage Size (inches):
3 x 3
Load Capacity (kg):
9.00
Length (inches):
3.00
Length (mm):
76.20
Width (inches):
3.00
Width (mm):
76.20
Height (inches):
Closed: 2.5
Maximum: 5.0
Load Capacity (lbs):
20.00
Weight (lbs):
2.2

Regulatory Compliance

Reach 191:
RoHS 2015:

Product Family Description

  • Corrosion-Resistant Stainless Steel
  • Ideal for Basic Height Adjustments
  • Multiple Stage Sizes Available

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×