Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 38 Products in Family

40mm Dia. x 200mm FL, VIS-NIR, Inked, DCX N-K5 Lens

Stock #45-903-INK Clearance
×
€19.95
Qty 1
€19.95
Volume Pricing
Request a Quote
Diameter (mm):
40.00 +0.00/-0.10
Effective Focal Length EFL (mm):
200.00
Back Focal Length BFL (mm):
197.36
Coating:
VIS-NIR (400-1000nm)
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870 nm
Ravg ≤1.25% @ 890 - 1000nm
Substrate:
N-K5
Surface Quality:
40-20
Focal Length Tolerance (%):
±1
Centering (arcmin):
<1
Center Thickness CT (mm):
8.00
Center Thickness Tolerance (mm):
±0.1
Edge Thickness ET (mm):
6.07
Clear Aperture CA (mm):
39.00
f/#:
5.00
Numerical Aperture NA:
0.10
Focal Length Specification Wavelength (nm):
587.6
Radius R1=-R2 (mm):
207.93
Type:
Double-Convex Lens
Bevel:
Protective bevel as needed
Typical Energy Density Limit:
5 J/cm2 @ 532nm, 10ns
Wavelength Range (nm):
400 - 1000

Regulatory Compliance

RoHS:

Product Family Description

  • N-K5 Substrate
  • Various Anti-Reflection (AR) Coatings
  • PCX and DCX Options Available

N-K5 Lenses are available in various diameters, focal lengths, as well as Plano-Convex and Double-Convex form factors. Anti-reflective coatings covering the VIS to NIR make these ideal for multiple applications.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×