Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 34 Products in Family

470nm CWL, 24.15mm Dia. Bandpass Filter

Stock #28-429 Clearance
×
€50.00
Qty 1
€50.00
Qty 2
€35.00
Volume Pricing
Request a Quote
Diameter (mm):
24.15
Center Wavelength CWL (nm):
470.00
Center Wavelength CWL Tolerance (nm):
±2
Full Width-Half Max FWHM (nm):
10.00
Minimum Transmission (%):
40
Optical Density OD:
≥3.0
Typical Applications:
Cd Emission Line
Blocking Wavelength Range (nm):
200 - 1200
Dimensional Tolerance (mm):
±0.2
Surface Quality:
80-50
Thickness (mm):
4.80
Type:
Bandpass Filter

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for Selectively Transmitting a Narrow Range of Wavelengths
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Bandpass interference filters are used extensively in a variety of biotech, biomedical, or quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Experimental Grade Bandpass Interference Filters are available in a variety of bandpass ranges in 11.8mm and 24.15mm diameter unmounted options.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×