Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 25 Products in Family

50.8mm Dia. x -100 FL, Uncoated, UV Plano-Concave Lens

Diameter (mm):
50.80 +0.00/-0.05
Diameter Tolerance (mm):
+0.00/-0.05
Effective Focal Length EFL (mm):
-100.00
Back Focal Length BFL (mm):
-102.40
Coating:
Uncoated
Substrate:
Fused Silica
Surface Quality:
40-20
Focal Length Tolerance (%):
±2
Centering (arcmin):
<1
Center Thickness CT (mm):
3.50
Center Thickness Tolerance (mm):
±0.2
Edge Thickness ET (mm):
11.18
Radius R1 (mm):
-45.84
f/#:
1.97
Numerical Aperture NA:
0.25
Type:
Plano-Concave Lens
Wavelength Range (μm):
0.2 - 2.2
Wavelength Range (nm):
200 - 2200
RoHS:

Product Family Description

  • Discounts up to 80% Off
  • Quantities Extremely Limited
  • Final Sale, No Returns

Shop the EO Mega Clearance presentations for the hottest deals on component-level products. Quickly browse the best optics, imaging, and photonics deals you will ever see. Quantities are extremely limited and are sold on a first-come-first-serve basis.

Hurry, while supplies last. EO Mega Clearance products will never be sold again. Check out our standard clearance products for even more deals!

All products are final sale; EO will not accept returns. No additional information is available other than what is listed.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×