eo_logo
 
Product added to cart

Type-A to Micro D-Sub , USB 2.0 Locking Cable with Trigger, 5m

#59-390

×
Stock #59-390 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€113,00
Volume Pricing
Qty 1+ €113,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Camera Accessory

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • USB 2.0, 3.0, and 3.1 Options Available
  • USB Type-A to Type-B, Micro-B, Mini-B, or Type-C Connector Options Available
  • 2 – 20m Cable Lengths Available

USB Cables for Machine Vision Cameras are available in USB 2.0, 3.0, or 3.1 and various connector configurations including Type-A to either a Type-B, Micro-B, Mini-B, or Type-C Connector. These cables come in a variety of cable lengths ranging from 2 – 20m. A majority of the cables offer thumbscrew locking capabilities on one or both ends of the cable for secure connectivity. USB Cables for Machine Vision Cameras are highly versatile and ideal for use in a wide range of industries and applications such as industrial automation and medical imaging. USB to Serial Converters are also available for applications requiring RS232 communication.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;