Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 2 Products in Family

5mm, Coated, Commercial Grade Right Angle Prism

Stock #27-279 Clearance
×
€20.15
Qty 1-5
€20.15
Qty 6
€16.10
Volume Pricing
Request a Quote
Length of Legs (mm):
5.00
Length of Hypotenuse (mm):
7.1
Coating:
Protected Aluminum (400-700nm)
Angle Tolerance (arcmin):
±5
Coating Specification:
Hypotenuse: Ravg >85% @ 400 - 700nm w/ Black Overpaint
Dimensional Tolerance (mm):
±0.1
Image Orientation:
Left-Handed
Ray Deviation (°):
90.00
Substrate:
Type:
Right Angle Prism

Regulatory Compliance

RoHS:

Product Family Description

  • Feature Standard Designs and Specifications
  • Used to Bend Image Paths or Redirect Light at 90°
  • For More Options, View Precision Quality Right Angle Prisms

Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement.

Commercial Grade Right Angle Prisms offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×