Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 4 Products in Family

632.8nm Eigenstate Calibration Set

Stock #33-281
€2,745.00
Qty 1
€2,745.00
Volume Pricing
Request a Quote
Type:
Polarimeter
Absolute Degree of Polarization Accuracy:
≤1%
Accurate Polarization Tolerance:
±3nm from Calibration Wavelength
Input Aperture (mm):
2.0
Measurement Frequency (Hz):
10.0
Minimum Optical Power Requirement (μW):
10.0
Note:
Factory Calibration Wavelength: 632.8nm
Operating Temperature (°C):
23±3
Operating Wavelength Range (nm):
632.8
Optical Head Dimensions (inches):
2.83 x 1.75 x 1.75
Resolution:
0.001 of Stokes Parameter

Regulatory Compliance

RoHS:

Product Family Description

  • Absolute Degree of Polarization Accuracy ≤1%
  • Broad Wavelength Range from 450 to 1100nm
  • No Moving Parts for Vibration Free Operation

The Meadowlark Optics Polarimeter provides highly accurate and reliable polarization measurements in an easy to use instrument, suitable for manufacturing and laboratory applications. This compact system with convenient computer control accurately measures Stokes Parameters ten times per second. It quantifies the State of Polarization (SOP) and graphically displays the Poincaré Sphere, Polarization Ellipse, or a Running Chart. The Meadowlark Optics Polarimeter utilizes liquid crystal variable retarders, and its lacks of moving parts ensures compatibility with stability sensitive applications while minimizing risk of wear. Patented algorithms provide high accuracy and calibration versatility. An Eigenstate Calibration Set, sold separately, can provide convenient and accurate means to calibrate the polarimeter to three common wavelengths: 532, 632.8, or 1064nm.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×