eo_logo
 
Product added to cart

8.8° Cross Generating Optic

×
Stock #73-175 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€45,50
Volume Pricing
Qty 1-9 €45,50 each
Qty 10+ €43,25 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Cross

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • TTL Modulation up to 100kHz
  • Compact 24 x 14 x 14mm Housing with M12 x 1 Threaded Barrel
  • 635, 650, and 670nm Wavelength Options

Compact Gated Industrial Laser Diode Modules provide a high quality, cost effective OEM solution for a range of industrial applications. Featuring a gated CW laser output, these modules can achieve switching speeds up to 100kHz through the control input or they can be operated from low power TTL and microprocessors to achieve a simple, slow speed ON/OFF switching. An electrically isolated compact 24 x 14 x 14mm housing and M12 x 1 threaded barrel facilitates efficient cooling through good thermal contact and allows for easy integration into existing OEM laser systems. Compact Gated Industrial Laser Diode Modules are ideal for a wide range of industrial OEM applications including machine vision, inspection, positioning, and alignment. When operated within the appropriate temperature range (-10 to 55°C), these lasers can achieve long lifetimes with minimum mean time between failures (MTTF) ranging from ≥30,000 to ≥120,000 hours depending on wavelength.

Note: Interchangeable optics only compatible with A series Gated Cameo Lasers #72-688 and #72-689. C2 series lasers, #72-684 and #72-686, feature a fixed 2mm aperture lens, and S series lasers, #72-685 and #72-687, feature a fixed standard collimating lens that produces a beam size of 5 x 1.5mm.

;