eo_logo
 
Product added to cart

Basler ace acA3800-10gm Monochrome GigE Camera

See More by Basler
Basler ace GigE Cameras

Basler ace GigE Cameras

Basler ace GigE Cameras
×
Stock #89-978 Clearance 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€645,00
Volume Pricing
Qty 1+ €645,00 each
Need More? Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

#Camera Interface:
GigE

General

Model Number:
acA3800-10gm
Type:
Monochrome Camera
Camera Series:
ace
Manufacturer:
Basler

Physical & Mechanical Properties

Dimensions (mm):
42 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
90
Housing:
Full

Sensor

Frame Rate (fps):
10.0000000000
Imaging Sensor:
ON Semi MT9J003
Pixel Size, H x V (μm):
1.67 x 1.67
Pixels (H x V):
3,856 x 2,764
Sensing Area, H x V (mm):
6.44 x 4.62
Pixel Depth:
12 bit
Shutter Type:
Rolling
Type of Sensor:
Progressive Scan CMOS
Exposure Time:
Freely Programmable
Sensor Format:
1/2.3"
Dynamic Range (dB):
54.0
Resolution (Megapixels):
10.6000000000
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
3.3 (12VDC External Power Supply)
3.7 (PoE)

Hardware & Interface Connectivity

Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #68-466
Europe: #68-466
Japan: #68-466
Korea: #68-466
China: #68-466
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface:
GigE (PoE)
Operating System:
Software Driver: Windows, Linux - 32 and 64 bit
Interface Port Orientation:
Back Panel
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 1 general purpose I/O (GPIO) line
GPIO Connector Type:
6-pin Hirose (HR10)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

Basler ace GigE Cameras are economical Gigabit Ethernet cameras that provide an ideal upgrade opportunity for analog camera users. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop-in replacement to an existing analog system or a great choice to start a new project. Basler ace GigE Cameras can use Power Over Ethernet (PoE) (2 GigE cables required). The cameras can have long cable lengths and are the optimal choice for use on a factory floor. All cameras include the industry-proven Basler Pylon SDK Software and Driver.

Technical Information

MT9P031 Sensor QE Curve
MT9P031 Sensor QE Curve