Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 12 Products in Family

Disc (0.25" Diameter x 0.125" Thickness), NdFeB 37

Stock #38-429
€5.50
Qty 1-5
€5.50
Qty 6
€5.00
Volume Pricing
Request a Quote
Type:
Disc
Diameter (inches):
0.25
Thickness (inches):
0.125
Gauss:
1.75 lbs. lift
Substrate:
NdFeB 42

Regulatory Compliance

Reach 197:
RoHS 2015:

Product Family Description

  • Neodymium Iron Boron (NdFeB) and Samarium Cobalt (SmCo)
  • High Resistivity to Demagnetization
  • Extremely Strong
  • Cost Effective

Neodymium and Samarium Cobalt offer the highest energy magnetic fields available in permanent magnets. They are ideal for applications that require high energy, but are space limited. The Neodymium Iron Boron material is relatively expensive, but its high energy output makes it extremely cost effective. For this reason, they are used in many demanding assembly and industrial applications where price is a concern. The Samarium Cobalt material is more stable than the NdFeB and, therefore, more appropriate for high temperature applications (250°C - 300°C).

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×