Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 58 Products in Family

EO-2223M Monochrome USB 3.0 Camera

Stock #33-522
€1,095.00
Qty 1
€1,095.00
Model Number:
EO-2223M
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
2.2
Pixels (H x V):
2048 x 1088
Type:
Monochrome Camera
Dimensions (mm):
29 x 29 x 29
Frame Rate (fps):
152
Imaging Device:
CMOSIS CMV2000
Manufacturer:
EO
Mount:
C-Mount
Pixel Depth:
12-bit
Pixel Size, H x V (μm):
5.5 x 5.5
Sensing Area, H x V (mm):
11.3 x 6.0
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Video Output:
USB 3.0
Weight (g):
52.00
Item Number:
UI-3360

Regulatory Compliance

RoHS:

Product Family Description

  • Compact 29 x 29 x 29mm Design
  • USB 3.0 Interface for Maximum Data Transfer Speed
  • Lightweight Magnesium Housing
  • PoE Models Also Available

EO USB 3.0 CMOS Machine Vision Cameras are lightweight, compact solutions for a range of machine vision applications. Available in 0.4 – 18.1 MegaPixel options, these cameras utilize USB 3.0 interfaces for maximum data transfer speeds of up to 5Gbits/s. EO USB 3.0 CMOS Machine Vision Cameras feature lockable micro USB 3.0 connectors to ensure durability and consistency.

Note: USB 3.0 cable #86-770 (sold separately) required for operation. Drivers and manuals available for download.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×