Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 15 Products in Family

Flea®3 FL3-U3-20E4M-C 1/1.8" Monochrome Camera

Back of Camera

Back of Camera

Model Number:
FL3-U3-20E4M-C
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
2.0
Pixels (H x V):
1600 x 1200
Type:
Monochrome Camera
Camera Family:
Flea®3
Connector:
USB 3.0 with screw locks
Dimensions (mm):
29 x 29 x 30
Electronic Shutter:
0.014 ms - 0.898 s
Frame Rate (fps):
59
Image Format:
Y8, Y16, Mono8, Mono12, Mono16
Imaging Device:
e2v EV76C5706F
Manufacturer:
FLIR
Mount:
C-Mount
Note:
Dimensions: Exclude ¼-20 Tripod Adapter and Lens Holder
Operating Temperature (°C):
0 to +45
Pixel Depth:
8, 12, 16 and 24-bit digital data
Pixel Size, H x V (μm):
4.5 x 4.5
Storage Temperature (°C):
-30 to -60
Synchronization:
External of Via Software
Transfer Speed (Gbit/s):
5.00
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Video Output:
USB 3.0
Weight (g):
41

Regulatory Compliance

Reach 174:
RoHS:

Product Family Description

  • Compact 29 x 29 x 30mm Design
  • Captures Images at up to 150fps
  • Image Capture Software and ¼-20 Tripod Adapter are Included
  • GigE Models Also Available

FLIR Flea®3 USB 3.0 Cameras are ideal for applications requiring low cost, high speed cameras with compact designs. FLIR Flea®3 USB 3.0 Cameras are capable of capturing images at up to 150fps at 1.3MP resolution. The use of USB 3.0 provides transfer rates of up to 5Gbits/s. To ease integration, image capture software is included for optional download.

Note: USB 3.0 cable (#86-770) is required for operation. Software available for download. FLIR was previously known as Point Grey.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×