| Volume Pricing | |
|---|---|
| Qty 1-4 | €32,25 each |
| Qty 5+ | €30,70 each |
| Need More? | Request Quote |
Peak Direct Measuring Microscopes are high power, portable microscopes designed for precise depth measurements. Peak Direct Measuring Microscopes feature a 10X focusable eyepiece and a scale with an accuracy of 0.1mm for measuring the length, width, or depth of an object. The clear cutaway acrylic base allows for manipulation of the sample while viewing. Illuminated models feature a removable pen illuminator, and include two AA batteries. Peak Direct Measuring Microscopes are sold with a hard-shell vinyl storage case.
Note: Reticle should not be removed or replaced.