Edmund Optics uses cookies to optimise and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 3 Products in Family

Ruby SVGA Color Microdisplay Module

Microdisplay Module

Microdisplay Module

Stock #87-415
€925.00
Qty 1-9
€925.00
Qty 10
€815.00
Volume Pricing
Request a Quote
Input Voltage (V):
1.8, 3.3 and 5.0 DC
Operating Temperature (°C):
-40 to +65
Pixels (H x V):
800 x 600
Dimensions (mm):
25.9 x 25.9 x 9.5
Type:
Imaging Display
Weight (g):
<7
Power Consumption (W):
<0.355
Pixel Depth:
24-bit
Storage Temperature (°C):
-50 to +70
Size of Screen, Diagonal (inches):
0.59
Contrast:
>100:1
Video Input:
Digital LVCMOS 2.5 V or 3.3 V
Brightness (fL):
<0.1 to >100

Regulatory Compliance

RoHS:

Product Family Description

  • Fully Integrated Plug-and-Play LCD Display Modules
  • Color and Monochrome Modules Available
  • SVGA (800 x 600 Pixels) Resolution

Kopin Ruby SVGA Microdisplay Modules are fully integrated microdisplay modules that incorporate a 24-bit color or 8-bit monochrome SVGA LCD display, LED backlight, and control electronics. Kopin Ruby SVGA Microdisplay Modules feature wide dynamic brightness ranges and consistent contrast over temperature and performance without the risk of burn-in effects, reducing system life cycle costs. All Kopin Ruby SVGA Microdisplay Modules have been built in a Class 10 clean room and have been FOD sealed to ensure the highest quality imagery and consistent performance. An evaluation kit is offered which includes the microdisplay module, a USB cable for supplying power, and a VGA 15-pin video cable.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×