Long Working Distance Optimized Imaging Lenses
- Up to 2/3", S-Mount Lens
- Wide Field of View Board Camera Lens
- 1.68mm to 50mm Focal Length
VZM™ Zoom Imaging Lenses
- Designed to Accomodate up to 2/3" Sensor Size Formats
- Dependable, Versatile Performance in Compact Designs
- Analog and Digital Imaging Systems Available
InFocus™ Dynamic Optical Focusing Systems
- Enable Dynamic Optical Focusing and Reduce Spherical Aberration
- Compatible With All Infinity Corrected Objectives
- Color Matched for Major Brand Objectives
Rugged Blue Series M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to ½", S-Mount Lens
- Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
- Ruggedized Designs (50g Shock) of our Blue Series Lens with Individual Optics Glued in Place
- 2mm to 25mm Focal Length
- Non-Ruggedized Designs Also Available
InfiniMite™ Imaging Lenses
- 3 Primary Magnification Range Options
- Working Distance from 25mm to Infinity
- Optional LDL Doubler Tube Boosts Magnification 2X
New
Liquid Lens M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Liquid Lens M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 1/1.8", S-Mount Lens
- Up to 5 MegaPixels, 2.8µm Pixel Size Sensors
- Liquid Lens Provides Quick Autofocus
- 6mm to 16mm Focal Length
New
Liquid Lens Cx Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Liquid Lens Cx Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Liquid Lens Provides Dynamic Autofocus
- 12mm to 50mm Focal Length
Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Eliminate Parallax Error in Machine Vision Applications
- Sensor Sizes Supported From 1/2” to Full Frame
- Magnifications Ranging From 0.05X to 8X
GoldTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- High Resolution Telecentric Lens for Measurement and Gauging
- Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.06X to 1X
Clearance
LT Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
LT Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 1.1" Sensor, C-Mount Lens, up to 12 MegaPixels, 3.45µm Pixel Size Sensor
- Integrated Liquid Lens Allows for Dynamic Autofocus
- Liquid Tunable (LT) Lens Maximizes the Liquid Lens Capabilities for Resolution, Range and Focus Speed
- 12 to 25mm Focal Length
Clearance
MercuryTL™ Liquid Lens Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
MercuryTL™ Liquid Lens Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Liquid Lens for Extended Depth of Field Telecentric Lens
- Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 0.75X
7X and 12.5X High Precision Zoom Lenses
- Wide Range of Magnifications Achievable
- Interchangeable Components Provide Maximum Flexibility
- Motorized and Inline Options Available
- 7X and 12.5X High Precision Zoom Lens Kits Also Available
New
HRi Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
HRi Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 2/3", C-Mount Lens
- Up to 10 MegaPixels, 1.85µm Pixel Size Sensors
- Instrumentation (HRi) Versions of our HR Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
- 8.5mm to 12mm Focal Length
- Ruggedized (HRr) Designs Also Available
New
HRr Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
HRr Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 2/3", C-Mount Lens
- Up to 10 MegaPixels, 1.85µm Pixel Size Sensors
- Ruggedized (HRr) Designs (50g Shock) of our HR Series Lens with Individual Optics Glued in Place
- 8.5mm to 12mm Focal Length
- Instrumentation (HRi) Versions Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics BV, De Maas 22B, 5684 PL Best, The Netherlands
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®