eo_logo
 
Product added to cart

Itos Polarizers

Filter
Circular Polarizers (CP42HE and CP42HER) Circular Polarizers (CP42HE and CP42HER)
  • Greater than 42% Transmission
  • Available with Film or Plastic Substrate
  • Right-Handed or Left-Handed Designs Available
New Polarization Tester Polarization Tester
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Determines the Polarization Direction of Linear and Circular Polarizers
  • Convenient Lightweight and Handheld Design
  • Ideal for Verifying Polarizer Alignment
  • Excellent for Determining the Polarization Direction of LCDs
Retarder Film with protective film removed Polymer Retarder Film
  • Highly Durable Polymer Sheets
  • λ/4 (WP140HE) Achromatic Retarder with Greater than 90% Transmission from 450-700nm
  • λ/4 (WP140HE), λ/2 (WP280), and 1λ (WP560) Retarder Films Available
Clearance High-Temperature Linear Polarizing Film (XP40HT)	High-Temperature Linear Polarizing Film (XP40HT)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • High-Temperature Resistance Compared with Common Polarizing Films
  • Extinction Ratio of 5000:1
  • High Transmission of Unpolarized Light from 400 - 700nm
  • Custom Sizes Available
High Contrast Plastic Linear Polarizers (XP42-200 & XP42-300) High Contrast Plastic Linear Polarizers (XP42-200 & XP42-300)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Excellent Extinction Ratio of 9000:1
  • Increased Durability through Lamination on PMMA
  • High Transmission of Unpolarized Light from 400 – 700nm
High Contrast Linear Polarizing Film (XP42) High Contrast Linear Polarizing Film (XP42)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • High Transmission of Unpolarized Light from 400 – 700nm
  • Excellent Extinction Ratio of 9000:1
  • Available in Custom Sizes
  • High-Temperature Options Also Available
Clearance Wire Grid Polarizing Film Wire Grid Polarizing Film
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • High Contrast, Reflective Design
  • Excellent Visible and NIR Performance
  • Superior Durability Under High Temperatures and Humidity