Please complete the form below to request a quotation for a customized lens. First, type the stock number of the off-the-shelf lens that is the closest match to your requested item so that it may be used as a reference lens. Next, select the required anti-reflection or reflection coating. After, fill in the finished part diameter and check the box if edge blackening is needed to decrease stray light. Lastly, please provide the requested quantity, information about the application, and any additional requests or notes.
*Required
| Typical Finished Part Specifications | |
| Modified Dimension Tolerance | ±0.1mm |
| Surface Quality | 80-50 |
| EFL | Based on the product selected. |
| Beam Deviation | 3-5 arcmin |
| Clear Aperture | 80% of outer dimension |
| Irregularity (Plano/Spherical) | Based on the product selected. |
| Bevel FW Tolerance | MIN = NONE, MAX = 0.5mm |
| Bevel Angle Tolerance | @45° ±15° |
| Edge Chips | ≤0.5mm outside the clear aperture |